Part Number: N484-12M24
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N846-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N846-Series cables.
Overview
The N484-12M24 is a high-density 100/120 Gb Pass-Through Cassette with (x12) 24-Fiber MTP/MPO connections. Designed specifically for use with N484-00U and N484-01U chassis. Up to four cassettes per N484-01U or one cassette per N484-00U. Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N846-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy-duty 1.0mm cold-rolled steel.
Features
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N846-Series cables
Package Includes
- N484-12M24 100/120GbE Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332187208 |
| Technology | Fiber |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | 24F MTP/MPO (FEMALE) |
| Side B - Connector 1 | 24F MTP/MPO (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 5.12 x 1.46 |
| Shipping Weight (lbs.) | 0.49 |
| Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
| Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m | |
| N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m | |
| N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) | |
| N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) | |
| N846-10M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images