Part Number: N484-12RJ

- High Density Copper Cassette for use with the N484-00U and N484-01U chassis'
- Cat6a Pass-through Cassette, with (x12) RJ45 connections
- Rated for 10 Gbps Ethernet data transfer speeds
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N484-12RJ is a high-density Cat6a pass-through cassette with (x12) RJ45 connections. Designed specifically for use with N484-00U and N484-01U chassis. Up to four cassettes per N484-01U or one cassette per N484-00U. Each RJ45 connection is rated for 10 Gbps Ethernet data transfer speeds. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing is manufactured with heavy-duty 1.0mm cold-rolled steel.
Features
- High Density Copper Cassette for use with the N484-00U and N484-01U chassis'
- Cat6a Pass-through Cassette, with (x12) RJ45 connections
- Rated for 10 Gbps Ethernet data transfer speeds
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations.
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
Specifications
OVERVIEW
UPC Code | 037332187222 |
Technology | Cat6a |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.36 x 7.90 x 1.46 |
Shipping Weight (lbs.) | 0.51 |
Unit Dimensions (hwd / in.) | 1.200 x 5.120 x 4.700 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
N001-010-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) | |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) | |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Documents & Downloads
Documentation
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images