Part Number: SRWBWALLBRKTHD
- Safely mounts wire mesh cable trays along the wall with user-supplied hardware
- Allows you more flexibility in routing custom cable management applications
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
Features
System Requirements
- 150 mm (6 in.), 300 mm (12 in.) or 450 mm (18 in.) wire mesh cable tray, such as SRWB6210STR, SRWB6410STR, SRWB12210STR, SRWB12410STR or SRWB18410STR
Package Includes
- SRWBWALLBRKTHD Heavy-Duty Wall Bracket
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240439 |
| Product Type | Mounting Bracket |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Mounting Bracket |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 2.95 x 17.64 x 7.28 |
| Unit Dimensions (hwd / in.) | 5.905 x 15.160 x 1.960 |
| Unit Weight (lbs.) | 1.630 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images