Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Enables redundant power for non-redundant single-corded network devices. Digital display helps monitor load levels to prevent overloads that cause costly downtime.

  • Single-phase IEC-320 C14 input and 200–240V output
  • 10 C13 outlets; compatible with Eaton Tripp Lite power cords
  • Automatic transfer switching within 5 ms
  • Mounts in 1U of space in EIA-standard 19 in. racks
  • Digital load meter for real-time output current monitoring
  • 2-year limited warranty

Overview

The PDUMH15HVAT 2–2.4kW Single-Phase 200–240V Local Metered Automatic Transfer Switch / ATS PDU enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 1U of space in EIA-standard 19-inch racks and features 10 C13 outlets.

Dual 3.6-meter input cords with IEC-320 C14 plugs connect to separate primary and secondary single-phase power sources in a nominal voltage range from 200–240V. Plug lock inserts prevent cords from accidental disconnection. The PDUMH15HVAT constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 2–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.

Built-in slot supports the optional WEBCARDLX (sold separate), which turn the PDUMH15HVAT into a switched PDU by allowing remote access to the PDU for power monitoring, configuration, outlet control and notifications via web browser, SSH, telnet or SNMP. Digital ammeter monitors total output current. LEDs display outlet on/off status and input power status on primary and secondary inputs.

Features

Primary and Secondary Inputs for Power Redundancy
  • Enables redundant power for network devices with non-redundant power supply configurations
  • Dual 3.6 m input cords with IEC-320 C14 plugs connect to separate primary and secondary single-phase power sources
  • 10 C13 outlets

Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Switches to secondary power source if primary source fails or becomes unstable
  • 2–5 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source

Digital Load Meter
  • Easy-to-read ammeter displays total current used by connected equipment

LED Indicators
  • Individual LEDs display outlet on/off status and input power status on primary and secondary inputs

Advanced Network Monitoring Options
  • Built-in card slot accommodates SNMPWEBCARD and WEBCARDLX accessories (sold separately)
  • Optional cards create a switched rack PDU (rPDU) by allowing remote access for power monitoring, configuration, outlet control and notification via web browser, SSH, telnet or SNMP

Mounts Horizontally in 1U of Rack Space
  • Compatible with EIA-standard 19 in. racks

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH15HVAT TAA-Compliant 2–2.4kW Single-Phase ATS/Local Metered PDU
  • (10) C14 plug lock inserts
  • (2) C13 to C14 power cords, 3.6 m (11.8 ft.)
  • Rack mounting hardware
  • (6) Screws
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332197900
PDU TypeLocal Metered; Auto-Transfer Switch
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 10A 200-240V circuits
Maximum Input Amps10
Input Connection TypeC14 inlet
PDU Plug Type(2) IEC-320 C14
Input Cord DetailsSet of 2 C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(10) C13
Output Nominal Voltage200-240V
Customized Load Management Receptacles  Adding supported Network Management Card accessory offers upgrade path to switched PDU (8 C13 outlets are switchable upon upgrade); Network Management Card also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
SwitchesToggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
LED Indicators8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
PHYSICAL
Material of ConstructionSteel
Rack Height  1U
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)18.3
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)4.33 x 20.28 x 22.83
Shipping Weight (lbs.)15.56
Unit Dimensions (hwd / in.)1.710 x 17.320 x 14.450
Unit Weight (lbs.)10.32
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
Network Management CardsSNMPWEBCARD; WEBCARDLX;  WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; GOST (Russia); EN 62040-2; NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P011-006 P011-006 Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black P032-007 P032-007 C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems, TAA WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems, TAA

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA
EnviroSense2 (E2) Water Leak Detection Sensor, TAA E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor, TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.