Part Number: SRWBSPDRBRKT
- Provides a variety of mounting positions for securely installing wire mesh cable trays
- Allows you more flexibility in routing custom cable management applications
- Easy to install on a wall or floor with user-supplied mounting hardware
- Suitable for small spaces; needs only 100 mm installation space
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332240446 |
| Product Type | Mounting Bracket |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Mounting Bracket |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.91 x 5.12 x 1.57 |
| Unit Dimensions (hwd / in.) | 0.886 x 3.661 x 2.953 |
| Unit Weight (lbs.) | 0.198 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images