Part Number: U050-003-GY-MAX
- Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
- Extra-strong cable construction helps prevent fraying and loose cable connectors
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
- Integral strain relief helps cable move freely without stress or cracking
- Ideal for streaming video and other applications that require a fast, clear signal
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device or charger with USB-A port
- Device with USB Micro-B port
Package Includes
- U050-003-GY-MAX Heavy-Duty USB-A to USB Micro-B Cable (M/M), Gray, 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332238948 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 2 |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 10 |
PHYSICAL
| Material of Construction | PVC, UHMWPE, Aramid |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.4mm |
| Wire Gauge (AWG) | 24/30 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Relative Humidity | 0-90% non-condensing |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 10W (5V/2A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images