Part Number: U280-002-W12
Plugs into a wall socket to charge 2 electronic devices at the same time. Ideal for smartphones, tablets, digital cameras, MP3 players and other portable electronics.
- Perfectly sized for purses, suitcases, backpacks and laptop bags
- Features two 5V USB-A ports: 1.0A and 2.4A
- Automatically adjusts to ensure optimum charging speed
- Plugs into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket
- Folding plug design protects plug from damage
- 2-year limited warranty
Overview
The U280-002-W12 is a lightweight USB wall charger perfectly sized for packing away in your purse, suitcase, backpack or laptop bag for charging on the move. Compatible with a wide range of portable electronic devices, this convenient charger features two 5V USB-A ports: 1.0A for charging smartphones and MP3 players and 2.4A for tablets and other larger devices. The unit’s smart charging controller chip automatically detects the connected device and adjusts USB signal and power output to ensure the fastest charging speed. Plug the charger into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket to draw AC power. The plug folds into the charger when not in use to shield it from damage and avoid snagging or scratching the contents of your bag. Protects against overloads, short circuits, overcurrent and overvoltage.
Features
- Compatible with portable electronic devices, such as smartphones, tablets, digital cameras and MP3 players
- Dual 5V USB-A ports charge devices at 1.0A or 2.4A
- Automatically adjusts USB signal and power output for optimum charging speed
- Protects against overloads, short circuits, overcurrent and overvoltage
Convenient Charging Almost Anywhere
- Perfectly sized to carry in purses, suitcases, backpacks and laptop bags
- Plugs into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket
- Folding plug design protects plug and the contents of your bag from damage
- Works with your existing USB cables
Specifications
OVERVIEW
| UPC Code | 037332188380 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
OUTPUT
| Overload Protection | Yes |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | (2) USB A (FEMALE) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3.4A |
| Total Charging Watts | 17 |
| Charging Method | USB |
| Charging Port Type | (2) USB A (FEMALE) |
| Charging Ports Details | USB-A: 5V 1A (5W) USB-A: 5V 2.4A (12W) |
| Charging Ports / Amps | (1) 1A; (1) 2.4A |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 6.00 |
| Shipping Weight (lbs.) | 0.23 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
| UR030-001 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images