Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Splits a DVI-I signal into DVI-D and VGA
  • DVI-I Male splits to DVI-D Female and HD15 Female
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
  • Comparable to Wyse 920302-02L and Dell 0X2026

Features

  • Splits a DVI-I signal into DVI-D and VGA
  • DVI-I Male splits to DVI-D Female and HD15 Female
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
  • Comparable to Wyse 920302-02L and Dell 0X2026

System Requirements

  • A computer with a DVI-I Digital/Analog port
  • Simultaneous display of both DVI-D and VGA monitors is not possible with all video cards. Check your computer's video card documentation for compatibility with DVI to DVI + VGA Y splitter cables.

Package Includes

  • 6-in. DVI Y Splitter Cable (DVI-I M to DVI-D F and HD15 F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181534
Product TypeSplitter
TechnologyDVI; VGA/SVGA
Host ConnectorDVI-I DUAL LINK (MALE)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DVI-I DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Input x Output1 x 2
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.24
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.