Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Transmitter/splitter extends a DVI video signal via Cat6 cable to 2 projectors, monitors or HDTVs up to 200 ft. away.
  • Transmits up to 200 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Supports HD resolutions up to 1920 x 1080 (@ 60 Hz) for crystal-clear 1080p video
  • Works in tandem with B140-1A0 or B140-1P0 remote receiver
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

Splitter Ideal for Digital Signage or Displaying DVI Video in Schools or Trade Show Booths
This two-port transmitter/splitter allows you to split a DVI-D single-link signal and extend it to two monitors beyond the normal 16-ft. (4.9 m) DVI limitation using inexpensive Cat5/6 cabling. The B140-002 is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Extend a DVI Video Signal up to 200-ft. (61 m) from the Source Device
The B140-002 extends video from a DVI source device to two DVI displays up to 200-ft. (61 m) away via user-supplied Cat5/Cat6 cabling (such as N202-Series 24 AWG cables, sold separately). Specifically, it can extend a 1024 x 768 (@ 60 Hz) resolution up to 200-ft. (61 m) and a 1920 x 1080 (@ 60 Hz) resolution up to 150-ft. (45.7 m) when used with an active remote unit (B140-1A0 or B140-1A0-WP, sold separately). When used with a passive remote unit (B140-1P0, sold separately), it can extend a 1024 x 768 (@ 60 Hz) resolution up to 100-ft. (30.5 m) and a 1920 x 1080 (@ 60 Hz) resolution up to 50-ft. (15.2 m)
Include a Repeater to Expand the Range and Add More Displays
Connect a B140-110 repeater unit (sold separately) to add up to four remote units (three repeaters and one active receiver) to each channel for a total of four displays per channel. An active receiver should be the last unit in a channel. A 1920 x 1080 (@ 60 Hz) signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, while a 1024 x 768 (@ 60 Hz) can be extended up to 175-ft. (53.3 m)
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall, pole or 19-inch rack. Its durable metal housing is designed to last a long time and fit seamlessly into any home or office application. The B140-002 is compatible with HDCP standards, all DVI video sources and all operating systems.
TAA-Compliant for GSA Schedule Purchases
The B140-002 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Works in tandem with B140-1A0 or B140-1P0 extender remote receiver or B140-1A0-WP-1 extender wall plate

Package Includes

  • B140-002 DVI over Cat5/Cat6 Splitter/Extender
  • External power supply with 5-ft. (1.52 m) cord and NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156709
Product TypeSplitter; Extender Kit
TechnologyDVI; Cat5/5e; Cat6
Host ConnectorDVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Transmitter Video InputDVI-I
Transmitter - Number of Video Outputs2
Range Extension using other Tripp Lite product175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB140-110
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1(2) RJ45 (FEMALE)
Input x Output1 x 2
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Number of Displays2
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)2.20 x 6.90 x 6.40
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.43
HousingMetal
Mounting DetailsWallmount
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Audio Video Extenders

  Model Number Description
DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA B140-1A0 B140-1A0 DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA
DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA B140-1P0 B140-1P0 DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.