Part Number: P576-001
- Attach two DVI enabled monitors to your DMS59 Digital Media Systems Graphics Card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332145970 |
| Product Type | Splitter |
| Technology | DVI |
| Host Connector | DMS59 (MALE) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DMS59 (MALE) |
| Side B - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
| Input x Output | 1 x 2 |
| Daisy-chainable / Cascadable | No |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Adapters
| Model Number | Description | |
|---|---|---|
| P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images