Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with Tripp Lite’s B132-Series receivers to transmit a VGA + audio signal to 9 sets of displays and speakers (8 remote, 1 local) up to 1,000 ft. away. Ideal for digital signs, trade shows and classrooms.

  • Requires remote receivers (sold separately)
  • Extends 1024 x 768 @ 60 Hz audio/video signal up to 1,000 ft.
  • Extends 1920 x 1440 @ 60 Hz audio/video signal up to 500 ft.
  • Daisy-chain up to 6 units to extend signal to 49 displays
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Features

Transmits a Single High-Definition VGA + Audio Signal to 9 Sets of Displays/Speakers
  • Ideal for applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source
  • Splits one VGA + audio signal into 9 separate signals (8 remote, 1 local)
  • B132-100A or B132-100A-WP-1 remote receiver required for each remote signal

Daisy-Chain Units to Reach More Remote Displays
  • Daisy-chain up to 6 units to extend the original audio/video signal to as many as 49 displays (48 remote, 1 local)
  • Connects to next link in chain with one Cat5/Cat6 cable, such as 24 AWG solid-wire N022-01K-GY (Cat5e) or N222-01K-GY (Cat6) cable
  • Add up to 3 B132-110A remote repeaters to each channel to extend signal range or add displays

Extends Signals Up to 1,000 ft.
  • Extends a 1920 x 1440 (60 Hz) signal up to 500 ft. away from the audio/video source
  • Extends a 1024 x 768 (60 Hz) signal up to 1,000 ft. away from the audio/video source
  • Supports high-quality audio

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to source and displays with VGA cable, such as P504-Series
  • LEDs indicate at a glance when the unit is receiving power and a VGA signal from the source
  • Included mounting hardware lets you install the unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B132-008A-2 8-Port VGA + Audio over Cat5/6 Extender Splitter
  • External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
  • VGA + audio daisy-chain cable, 1 ft.
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332190246
Product TypeSplitter; Extender Kit
TechnologyVGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Host ConnectorHD15 (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1440 @ 60Hz
Max 720P Range (ft)500
Max 1080P Range (ft)500
Max 1280 x 720 (720p) Range (ft)500
Max 1920 x 1080 (1080p) Range (ft)500
Max 1920 x 1200 Range (ft)500
Transmitter Video InputVGA
Transmitter - Number of Video Outputs8
Transmitter - Local Display OutputVGA
Range Extension using other Tripp Lite product1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)1000
Maximum Signal Range Details
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
AUDIO
Audio Input3.5mm
Audio SpecificationStereo Audio
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports8
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(8) RJ45 (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
Input x Output1 x 8
Daisy-chainable / CascadableYes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Green); Orange (Activity, EDID)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Number of Displays8
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)2.20 x 13.90 x 6.50
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)1.200 x 9.300 x 3.900
Unit Packaging TypeBox
Unit Weight (lbs.)1.5
HousingMetal
Mounting DetailsWallmount
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

Audio Video Extenders

  Model Number Description
VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA B132-100A B132-100A VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA
VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA B132-100A-WP-1 B132-100A-WP-1 VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.