Part Number: P560-015-DLI
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Dual Link video resolutions up to 2560 x 1600
- Supports high speed data transmission rates up to 9.9Gbps
- Meets DVI DDWG standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI-I Dual-Link Digital/Analog monitor cable delivers the high performance and high bandwidth needed for today's digital video displays. In addition, DVI-I transmits both digital and analog video signals, allowing this cable to be converted for use with a VGA monitor using a P126-000 adapter. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Supports DVI Dual-Link video resolutions up to 2560 x 1600, and high-speed data transmission rates up to 9.9 Gbps. Both DVI-I connectors are molded and have integral strain relief for long life reliability. PC and macOS compatible. Meets DVI DDWG standards.
Features
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Dual Link video resolutions up to 2560 x 1600
- Supports high speed data transmission rates up to 9.9Gbps
- PC and Mac compatible
- Meets DVI DDWG standards
System Requirements
- DVI computer and monitor with DVI-I ports
- Can be converted for use with VGA monitors and/or computers using a P126-000 adapter
- In order to transmit from a DVI computer to a VGA monitor, the computer must support DVI-I Digital/Analog data transmission
- In order to achieve Dual Link video resolutions up to 2560 x 1600, your computer's video card and your monitor must also support Dual Link video resolutions
Package Includes
- 15-ft. (4.57 m) DVI-I Dual Link Digital/Analog Monitor Cable
Specifications
OVERVIEW
| UPC Code | 037332185976 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
| Side B - Connector 1 | DVI-I DUAL LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 15 |
| Cable Length (in.) | 180 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
| Shipping Weight (lbs.) | 1.08 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |