Part Number: P137-06N-VGAV2B
- Continue using your current VGA display without the expense of a new Mini DP monitor
- Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- DisplayPort 1.2 delivers faster refresh rates and greater color depth for stunning video
- 3-year limited warranty
Features
System Requirements
- Source device with Mini DisplayPort or Thunderbolt output
- Display device with VGA input
- Not for use with MST hubs
Package Includes
- P137-06N-VGAV2B Keyspan Mini DisplayPort 1.2 to VGA Active Adapter, Black
Specifications
OVERVIEW
| UPC Code | 037332210593 |
| Product Type | Video Adapter |
| Technology | VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Weight (lbs.) | 0.08 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images