Part Number: P562-001-45L
- For use with Single or Dual TMDS Link specified equipment
- Ideal for use in tight spaces
- Saves wear and tear on your equipment connector
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI-D Male to DVI-D Female adapter cable is the ideal solution for those tight spaces where a standard straight DVI cable will not fit. The adapter also saves wear and tear on your video cards connector. This cable features gold connectors and contacts, fully molded ends and double-shielded cable.
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signaling for transmission speeds to 9.9Gbps
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Digital Video card or Monitor with a DVI-D connector.
Package Includes
- DVI Dual Link 45 Degree Left Extension Cable, DVI-D M/F, 1-ft. (0.31 m)
Specifications
OVERVIEW
| UPC Code | 037332131072 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.25 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |