Part Number: P137-000-VGA
Connect a VGA monitor to a Mac or PC with a Mini Displayport output
- Compact 1-piece design
- Connect a VGA monitor to a Mac or PC/Windows with a Mini DisplayPort or Thunderbolt 1/2 output
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
The P137-000-VGA Mini-DisplayPort 1.2 to VGA Adapter allows you to connect a Mac or PC with a Mini-DisplayPort or Thunderbolt output to a VGA monitor. Ideal for Thunderbolt/Mini DisplayPort equipped laptops, Chromebooks, MacBooks and Microsoft Surface. Mac (up to OSX 10.12) and Windows (up to 10) Compatible.
Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p. Fully-molded compact one-piece design ensures long life enjoyment.
Features a simple plug-and-play design with an integrated chip that converts the digital Mini-DisplayPort signal to analog VGA; no drivers or setup needed. Simply plug the adapter into your Mini-DisplayPort /Thunderbolt source and connect your VGA cable between it and your monitor.
Unlike passive adapters, active adapters convert both Single-Mode and Dual-Mode (DP++) DisplayPort output. Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.
Features
- Compact 1-piece design
- Connect a VGA monitor to a Mac or PC/Windows with a Mini DisplayPort or Thunderbolt 1/2 output
- Displayport 1.2 compliant
- Plug-and-play convenience—no drivers or software needed
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
System Requirements
- Mac (up to OSX 10.12) or PC/Windows (up to 10) with a Mini Displayport port; Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Monitor with a VGA port
Package Includes
- Mini-Displayport 1.2 to Active VGA Adapter
Specifications
OVERVIEW
| UPC Code | 037332184825 |
| Product Type | Video Adapter |
| Technology | VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.80 x 3.60 x 5.40 |
| Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images