Part Number: P130-08N

- Converts an HDMI Male connector into a DVI-D Single-Link Male connector or a DVI-D Single-Link Male connector to an HDMI female connector
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Fully shielded and molded construction
- Slim design for tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Converts DVI equipment to HDMI cabling
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- 24K Gold contacts
- Impact resistant molded rubber shell
- Slim design for tight spaces
System Requirements
- Digital video equipment with DVI Female connections
Package Includes
- HDMI Female to DVI Male Adapter Cable, 8-in.
Specifications
OVERVIEW
UPC Code | 037332186485 |
Product Type | Passive Cable |
Technology | DVI; HDMI |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images