Part Number: P131-06N-MINI TAA
- 6 in. Mini HDMI to VGA cable ideal for giving video presentations
- Supports VGA cabling up to 100-ft. (30.5 m), excellent for exhibiting digital signage
- Supports hi-def resolutions up to 1920 x 1200 (1080p) for crystal-clear video
- Plug-and-play operation allows you to set it up and begin using it immediately
- Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
- 3-year limited warranty
Features
System Requirements
- Source device with Mini HDMI connector
- Display device with VGA HD15 connector
Package Includes
- P131-06N-MINI Mini HDMI Male to VGA Female Adapter Cable - 6-in. (15.24 cm)
Specifications
OVERVIEW
| UPC Code | 037332181022 |
| Product Type | Video Adapter |
| Technology | HDMI; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | MINI HDMI (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 0.10 x 0.50 |
| Shipping Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P500-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m) | |
| P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) | |
| P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) | |
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images