Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmitter and receiver extend an HDMI signal via Cat5e/6/6a cable to a projector, monitor or TV up to 100 ft. away. Recommended for digital signs, classrooms, churches, offices and retail settings.

  • Built-in Power over Cable (PoC) technology powers the receiver
  • Supports high-definition video resolutions up to 1080p (@ 60 Hz)
  • Supports 7.1-channel surround sound audio
  • HDCP and 3D compliant
  • Plug-and-play operation with no software or drivers required
  • 1-year limited warranty

Overview

The B126-1P1M-U-POC HDMI over Cat5/Cat6 Extender Kit includes a transmitter and a low-profile receiver that work in tandem to extend an HDMI audio/video signal to a projector, monitor or television. The kit is recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other applications where the source is located farther than conventional cables allow.

HDMI cable (P568-Series) connects the audio/video source, such as a Blu-ray player, and optional local display to the transmitter's HDMI ports. Cat5e/6/6a cable connects the transmitter to the receiver's RJ45 port (for best results, use 24 AWG solid-wire Cat6 cable, such as N202-Series). The receiver plugs directly into the display's HDMI input port. Built-in PoC technology powers the receiver over Cat5e/6/6a cable, so no external power supply on the display side is needed.

The B126-1P1M-U-POC can extend a high-definition 1080p (at 60 Hz) signal up to 50 feet (15.2 meters) and a 1080i signal up to 100 feet (30.5 meters). In addition to crystal-clear video, the B126-1P1M-U-POC delivers full, rich audio up to 7.1-channel surround sound (multi-channel or PCM) and supports 3D and HDCP standards. Easy to set up with no software or drivers to install. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Extends a High-Definition HDMI Audio/Video Signal
  • Transmitter extends HDMI A/V signal to low-profile receiver
  • Recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other HDMI A/V applications
  • Extends a 1080p (@ 60 Hz) signal up to 50-ft. (15.2 m) from source
  • Extends a 1080i signal up to 100-ft. (30.5 m) from source
  • Supports 7.1-channel surround sound (multi-channel or PCM) audio
  • HDCP and 3D compliant

Easy to Set Up and Use
  • Built-in Power over Cable (PoC) technology powers the receiver
  • Transmitter and receiver connect with Cat5e/6/6a cable (for best results, use N202-Series)
  • Transmitter connects to source and optional local display using HDMI cable, such as P568-Series
  • LEDs indicate when units are receiving power or an HDMI signal
  • Plug-and-play operation with no software or drivers required

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Source with HDMI and USB ports (if source has no USB port, a USB wall charger can be used)
  • Display with HDMI port

Package Includes

  • Transmitter unit
  • Receiver unit
  • USB Micro-B cable, 1-ft. (0.31 m)
  • USB Micro-B cable, 3-ft. (0.91 m)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332201003
Product TypeExtender Kit
TechnologyHDMI; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)100
Max 1920 x 1080 (1080p) Range (ft)50
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175 ft. @ 1080i 125 ft. @ 1080p
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB126-110
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)100
Maximum Signal Range Details
100 ft @ 1080i
50 ft @ 1080p
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound
POWER
Power Source TypeUSB
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportYes
CONNECTIONS
Number of Ports2
Side A - Connector 1HDMI (MALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1HDMI (MALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Green (Power), Orange (Activity)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)1.52 x 0.85 x 0.81
Receiver Unit Weight (lbs.)0.03
Shipping Dimensions (hwd / in.)1.73 x 7.87 x 5.59
Shipping Weight (lbs.)0.44
Transmitter Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Transmitter Unit Weight (lbs.)0.1
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Signal Range (ft.)50
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

USB Cables

  Model Number Description
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.