Part Number: SRL90BEND18
- Routes bundles overhead to eliminate cable stress and cut cord clutter
- Installs parallel or perpendicular to rack to span aisles or spaces between racks
- Lightweight tubular steel construction designed to fit 18 in. cable runway widths
- Conforms to Cat5e/6/6a standards for high-density network applications
- Compatible with SmartRack® components for toolless assembly
- 5-year limited warranty
Features
System Requirements
- Works with SRCABLELADDER18 and SRLBUTTSPLICE
Package Includes
- SRL90BEND18 Cable Ladder Runway E-Bend - 90 Degrees, 18 in. Width
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214522 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 35.00 x 3.50 x 35.00 |
| Shipping Weight (lbs.) | 6.36 |
| Unit Dimensions (hwd / in.) | 33.070 x 33.070 x 2.000 |
| Unit Weight (lbs.) | 5.919 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Images