Part Number: BP72VRM2U
External battery pack provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.
- Connects to select expandable UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Includes heavy-gauge cabling with high-current 72V DC connectors
- Supports 2U rack mounting or upright tower installation using included accessories
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The BP72VRM2U offers extended battery runtime when used in conjunction with the 2023 refreshed 1950VA and 3000VA SmartPro® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operations. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 2U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands are also included for optional upright configuration.
System Requirements
Compatible only with 2023 refreshed SMART2200RMXL2U, SMART2200RMXLN, SMART3000RMXL2U, SMART3000RMXLN, SMX3000XLRT2UA, and SMX3000XLRT2UN SmartPro UPS systems
Package Includes
- BP72VRM2U External 72V Battery Pack
- External battery cable
- Rack-mounting hardware
- Tower support stands
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332279101 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| DC System Voltage (VDC) | 72 |
| Internal UPS Replacement Battery Cartridge | 744-A3121 |
| Battery Replacement Description | Hot-swappable, user-replaceable batteries. EBM requires 2x 744-A3121 Replacement Battery Cartridges. |
PHYSICAL
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 27 |
| Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 23.700 |
| Unit Weight (lbs.) | 89.1 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; cTUVus; cUL Listed |
| Product Compliance | CE (Europe); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A3121 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 2kVA to 2.2kVA UPS Systems and EBMs |
Accessories
| Model Number | Description | |
|---|---|---|
| 103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
| EBMCBL72 | Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) | |
| WMNTKIT | UPS Wall-Mount Kit for Select 2U SmartPro, SmartOnline, 5PX G2 and 9PX UPS Systems and Extended Battery Modules |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1L | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
| WEXT3L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Eaton Tripp Lite Series SmartPro UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartpro-ups-systems/931787
Product Images