Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Safely charges and powers up to 8 mobile devices, including laptops, during important workplace meetings and conferences.

  • 4 NEMA 5-15R rotating outlets designed to accommodate bulky transformers
  • 1080 joules protect your valuable electronics against dangerous surges and spikes
  • 4 USB ports supply power for fast charging of phones, tablets and other mobile devices
  • Built-in Micro-USB cord powers Echo Dot, Nest Mini or other smart speaker
  • Long 8 ft. cord with NEMA 5-15P plug gives you more options in placing the unit

Features

Keep Your Team’s Devices Powered and Charged During Important Meetings
Workplace meetings involve a variety of devices – laptops, smartphones, tablets – to keep everyone coordinated and up to date with the information necessary to make important decisions. Guaranteeing those devices remain charged and powered is Conference Power Surge Protector. Rounded to ensure equal access to everyone at the table, this UL-certified surge protector delivers ample power and reliable protection to as many as eight mobile devices at the same time.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptops, projector, printer or other conference-table electronics into four NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Each rotating outlet is located far enough apart from the others to accept bulky transformers without blocking adjacent outlets.

4 USB Ports Provide Plenty of Charging Power
One USB-C and three USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. The USB-A ports share 4.8A of charging power, which is plenty for delivering ample power to demanding devices. The USB-C charging port supplies up to 3A on its own.

Keeps Your Smart Speaker Fully Powered and at Your Disposal
A center device cradle is specially designed to fit an Amazon Echo Dot, Google Nest Mini or other smart speaker that allows access to instant information, external team members or just a little light thinking music. A built-in Micro-USB cable keeps the speaker powered.

1080 Joules Safeguard Your Sensitive Electronics
This Protect It!® surge protector features a surge suppression rating of 1080 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP48USBCUFO protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Premium Safety Features Protect Your Valuable Equipment
The on/off switch provides one-touch control over all connected equipment. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms your connected equipment is protected.

Versatile Surge Protector Provides Flexible Installation Options
An eight-foot cord with NEMA 5-15P plug is long enough to give you plenty of options for placing the unit away from a wall outlet.

Package Includes

  • TLP48USBCUFO Conference Power Surge Protector
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332259745
Device CompatibilityPhone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Overload ProtectionYes (2-in-1 switch)
Transformer Accommodation(4) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsYes
CHARGING
Number of Charging Ports4
Total Charging Watts24
Charging MethodUSB
Charging Port Type(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps(3) 2.4A; (1) 3A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500, 500, 600
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Mounting Holes or SlotsNo
Receptacle ColorGray
Shipping Dimensions (hwd / in.)8.30 x 8.10 x 3.70
Shipping Weight (lbs.)2.09
Unit Dimensions (hwd / in.)7.720 x 7.060 x 1.900
Unit Weight (lbs.)1.87
Input Cord ColorWhite
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.