Part Number: TLP104USB
Single-outlet surge protector with USB charging safeguards your home/office electronics against dangerous surges, spikes and line noise.
- Single NEMA 5-15R outlet designed to accommodate a bulky transformer
- 450 joules protect your valuable electronics against dangerous surges and spikes
- 2 USB ports share 2.1A for fast charging of phones, tablets and other mobile devices
- Right-angle NEMA 5-15P plug with 4 ft. cord allows connection in tight spaces
- Green LED assures you at a glance that your valuable electronics are protected
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $1,000 Ultimate Lifetime Insurance
Features
Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or home theater, this Protect It!® single-outlet surge protector features a surge suppression rating of 450 joules to defend your sensitive electronic components against even the strongest power surges and spikes.
NEMA 5-15R Outlet Accepts a Wide Range of Electronic Devices
The NEMA 5-15R outlet is set apart on top of the surge protector to accept a bulky transformer without blocking the USB ports. Plug your PC, printer, wireless router, game console, television, sound system or other home/office device into the outlet for protection against dangerous surges, spikes and line noise.
2 USB Ports Share 2.1 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.1A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Versatile Surge Protector Provides Multiple Installation Options
This surge protector with four-foot cord and space-saving right-angle NEMA 5-15P plug allows you flexibility in placing the unit behind furniture or other tight places.
Specifications
OVERVIEW
| UPC Code | 037332258670 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 16 gauge |
| Input Cord Gauge (AWG) | 16 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SPT-2-B |
| Input Cord Length (ft.) | 4 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (1) 5-15R |
| Circuit Breaker (amps) | 13 |
| Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
| Transformer Accommodation | (1) Yes |
| Outlet Orientation | Single row of 1 outlet |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Watts | 10.5 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (2) 2.1A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 450 |
| AC Suppression Response Time | < 1 ns |
| UL1449 Let Through Rating | L-N, 800 |
| EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 7.10 x 4.10 x 1.50 |
| Shipping Weight (lbs.) | 0.00 |
| Unit Dimensions (hwd / in.) | 5.400 x 1.600 x 1.000 |
| Unit Weight (lbs.) | 0.60 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL 817; UL Listed |
| Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $1,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
| CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images