Part Number: P562-006
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600 @ 60Hz
- High Speed Digital Transmission to 9.9Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signaling for transmission speeds to 9.9Gbps
- 2560x1600 @ 60Hz Resolution Support
- Gold plated contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with a DVI video card. Video card must support Dual Link in order to obtain resolutions up to 2560 x 1600
Package Includes
- DVI Dual Link Extension TMDS cable - DVI-D, M/F, 6-ft.
Specifications
OVERVIEW
| UPC Code | 037332120649 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
| Shipping Weight (lbs.) | 0.70 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |