Part Number: B126-1A0-U TAA
Works with Tripp Lite’s B126-Series transmitters to extend an HDMI audio/video signal via Cat5e/6 cable to an HDMI display up to 125 ft. Ideal for digital signs, schools, retail settings and trade show presentations.
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports stereo audio and HDCP
- Works with all operating systems and HDMI sources
- Built-in cable includes latching HDMI connector for a more secure connection
- Plug and play—no software, drivers or external power supply
- Built-in equalization control lets you adjust monitor image
- 1-year limited warranty
Overview
The B126-1A0-U HDMI over Cat5/Cat6 Active Extender works with a B126-002 or B126-004 transmitter (sold separately) to extend an HDMI audio/video signal to an HDMI projector, monitor or television. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow. A latching HDMI connector on the built-in cable provides a more secure connection
The receiver's built-in HDMI cable connects to the display. Cat5e/6 cable connects the receiver to the B126-Series transmitter (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as the N202-Series). Power is supplied by the included USB Micro-B to USB-A cable, which connects between the receiver and a USB port on the display or a USB wall charger.
The B126-1A0-U can extend a 1080p (@ 60 Hz) signal up to 125 feet (38.1 meters) with full, rich stereo. Built-in RJ45 LEDs indicate the units are receiving power and a signal from the source. Built-in equalization control lets you fine-tune the image quality at the display. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI sources.
Features
- Extends a 1080p (@ 60 Hz) signal up to 125-ft. (38.1 m)
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Built-in cable includes latching HDMI connector for a more secure connection
- Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
- Supports stereo audio and HDCP
- Built-in equalization control lets you adjust the image
Easy to Set Up and Use
- Plug-and-play engineering—no software, drivers or external power supply
- Powered via included USB cable
- Connects quickly to display with built-in HDMI cable
- LEDs indicate when units are receiving power and a signal from the source
- Works with all operating systems and HDMI sources
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Display with HDMI port
Package Includes
- B126-1A0-U Receiver unit
- USB Micro-B to USB-A cable, 3-ft. (0.91 m)
- Screwdriver for adjusting equalization
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332190253 |
| Product Type | Receiver |
| Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 1280 x 720 (720p) Range (ft) | 125 |
| Max 1920 x 1080 (1080p) Range (ft) | 125 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Other Tripp Lite product used to extend range | B126-110 |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 125 |
AUDIO
| Audio Output | HDMI |
| Audio Specification | Stereo Audio |
INPUT
| Product Length (in.) | 8.4 |
POWER
| Power Source Type | USB |
| Power Source | Receiver end only (Included) |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | MICRO-USB B (FEMALE); RJ45 (FEMALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
| Shipping Weight (lbs.) | 0.25 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.09 |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Signal Range (ft.) | 125 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| HDCP Specification | 1.4 |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
| B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
| B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |
USB Cables
| Model Number | Description | |
|---|---|---|
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images