Part Number: N2LPLUG-010-YW

- RJ45 locking insert helps prevent unwanted cables from being connected
- Universal design works with most panels, wall plates and switches with RJ45 connectors
- Compact shape helps adjacent ports maximize their connection without blocking them
- Can only be unlocked with security key (sold separately) to ensure protection
- Color-coded yellow for fast, easy identification in a crowded rack or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- N2LOCK-KEY-RD security key required for uninstallation (sold separately)
Package Includes
- (10) Universal RJ45 locking inserts, yellow
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332248657 |
Accessory Type | Plug-Lock Insert |
Accessory Class | Networking Accessories |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images