Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Emits 3000W of clean, quiet off-the-grid power to keep equipment running in outdoor or indoor applications.

  • Emission-free alternative to gas-powered generators can be used indoors and outdoors
  • Ideal for locations or applications where utility power and generators are impractical
  • AC/DC/USB-A/USB-C/QC 3.0/DC5521 outputs can power a wide range of equipment
  • Offers multiple recharging options for your convenience, such as a standard AC outlet
  • Expandable battery runtime available with optional battery pack (sold separately)
  • 2-year limited warranty

Features

Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
The GC3000L features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave battery power to essential electronics in industrial applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets and campsites.

Multiple Power Outputs Match a Wide Range of Devices
One NEMA TT-30R and three 5-20R AC outlets (120V), two 5.5 mm DC outputs (11–14V 10A), a CLA (cigarette lighter) output, two universal USB-A ports, two Quick Charge (QC) 3.0 USB-A ports, two USB-C charging ports and a single Anderson terminal output power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for a quick breakfast in camp.

Safe Off-the-Grid Power That Goes Where You Go
The GC3000L provides up to 3000 watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Cooling vents deliver outside air that prevents internal overheating. A front-panel LCD display gives you input, output and battery capacity information at a glance.

Rechargeable Power Source Allows a Long Life
The LiFePO4 batteries can be charged and discharged more than 4000 times before capacity begins to wane. For your convenience, batteries can be charged in as little as 1.2 hours in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector or user-supplied solar panels (sold separately). The GC3000L also supports up to six expansion battery packs (including BPGC2500L, sold separately) for extended runtime in the field.

Convenient to Take with You Indoors or Outdoors
The retractable handle and heavy-duty wheels make it easy for you to roll the GC3000L wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. It also runs quietly. The portable power station weighs 75 pounds (34 kilograms). Two anti-slip gloves are wrapped in the front and rear handles to help prevent mishandling of the GC3000L.

Package Includes

  • GC3000L Portable Power Station, 3000W
  • AC power adapter
  • Anti-slip gloves
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332286123
Product TypePortable Power Station
Charging Form FactorDirect Plug-In
Device CompatibilityAmazon Kindle; Chromebook; Computer; Headphones; Phone; Radio; Tablet
TechnologyUSB
Country/RegionNorth America
INPUT
Input PhaseSingle-Phase
Power Input ConnectionsDC7909; IEC-320-C20
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-120 VAC, 60Hz, 15A
AC Power Adapter Cord Length (ft.)6.56
Solar PanelSupports up to 800W via 2 DC7909 connections (400W each)
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120VAC
Voltage Compatibility (VAC)120
Voltage Compatibility (VDC)12-45
Input Cord Length (ft.)6.56
OUTPUT
Power Output Connections(3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
Frequency Compatibility60 Hz
Pure Sine Wave Output  Yes
Output (Watts)3000
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(3) 5-20R; (1) TT-30R
Continuous Output Capacity (Watts)3000
Peak Output Capacity (Watts)3000
Overload ProtectionOver current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
Output Voltage (VDC)5-15
BATTERY
Expandable RuntimeYes
Expandable Battery Runtime17.5 kWh
Battery Pack Accessory (Optional)GC2500L battery pack, expandable to 17.5kWh
Battery Charge4000 cycles
Lithium BatteriesYes
Internal Battery DetailsLiFePo, Prismatic Cell, UL 1973
Battery Recharge OptionsAC Outlet; Cigarette Lighter Adapter (CLA); Solar Panel
Capacity (Wh)2560
Capacity (Ah)50
POWER
USB Power Delivery (PD) Charging SupportYes
VOLTAGE REGULATION
Overvoltage Correction  Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
CONNECTIONS
Number of Ports13
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDisplays input, output, status alerts and battery information
Front Panel LEDs3-level brightness adjustment; SOS display
LED IndicatorsShort-press LED light button to switch four gears, which are low light, medium light, high light, SOS and light off. Long-press LED light button to exit AC automatic shutdown setting to toggle the battery icon flash.
CHARGING
Number of Charging Ports13
Total Charging Amps102
Total Charging Watts1800
Charging MethodAC; USB
Charging Port Type(3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
Charging Ports Details

AC output (x3-2400W):  20A
AC output (x1-3000W): 25A
AC output (bypass mode): 15A
USB-A - 2.4A
USB-A QuickCharge - 1.5A
USB-C - 5A, PD
Anderson Terminal - 30A
DC5521 - 3A

Quick Charge voltage 5/9/12 VDC

 

Charging Ports / Amps(1) 1.5A; (1) 2.4A; (1) 3A; (1) 5A; 15A
Smart Charging DetailsSimultaneous charge / discharge at the same time, supports PV + AC charging, 1.7 hours in 0-100% charge in fast charge mode.
Compatible DevicesChromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
ColorBlack
Cooling MethodAir
Shipping Dimensions (hwd / in.)22.83 x 13.70 x 17.91
Shipping Weight (lbs.)80.25
Unit Dimensions (hwd / in.)21.100 x 11.900 x 11.830
Unit Weight (lbs.)73
ENVIRONMENTAL
Operating Temperature Range-4° to 113°F (68° to 86°F preferred)
Storage Temperature Range-4° to 113°F (68° to 86°F preferred)
Operating Humidity Range10%-85% (non-condensing)
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)14mS
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
STANDARDS & COMPLIANCE
External Power Supply CertificationsCSA; FCC; UL
Product CertificationsCAN/CSA-C22.2 No. 107.1 (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); UL 1012; UL 1741; UL 1778; UL 1973
Product ComplianceFCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
2500Wh Battery Pack Expansion for the GC3000L Portable Power Station BPGC2500L BPGC2500L 2500Wh Battery Pack Expansion for the GC3000L Portable Power Station

Power Cords and Adapters

  Model Number Description
Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black P024-010 P024-010 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black P024-015 P024-015 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging U442-DOCK24DL3A U442-DOCK24DL3A USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging
USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, Memory Card, 100W PD Charging, Detachable Cord U442-DOCK5D-GY U442-DOCK5D-GY USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, Memory Card, 100W PD Charging, Detachable Cord
USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2 U444-06N-H3UC2 U444-06N-H3UC2 USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2
USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White U444-06N-H4GU-C U444-06N-H4GU-C USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White
4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, White U460-004-4A-C U460-004-4A-C 4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, White
6-Port Slim USB Hub, USB 3.2 Gen 2 (10 Gbps) and USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black U460-006-5A1C U460-006-5A1C 6-Port Slim USB Hub, USB 3.2 Gen 2 (10 Gbps) and USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black

Accessories

  Model Number Description
220W Foldable Portable Solar Panel for Portable Power Stations SC-G0220M SC-G0220M 220W Foldable Portable Solar Panel for Portable Power Stations

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.