Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/29/2026

Features

Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
The GC1800L features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave battery power to essential electronics in industrial applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets and campsites.

Multiple Power Outputs Match a Wide Range of Devices
Four NEMA 5-20R AC outlets (120V), two 5.5 mm DC outputs (11–14V 10A), a CLA (cigarette lighter) output, two universal USB-A ports, two Quick Charge (QC) 3.0 USB-A ports and two USB-C charging ports power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for a quick breakfast in camp.

Safe Off-the-Grid Power That Goes Where You Go
The GC1800L provides up to 1800 watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Cooling vents deliver outside air that prevents internal overheating. A front-panel LCD display gives you input, output and battery capacity information at a glance.

Rechargeable Power Source Allows a Long Life
The LiFePO4 batteries can be charged and discharged more than 3000 times before capacity begins to wane. For your convenience, batteries can be charged in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector or solar panels (purchased separately). 

Convenient to Take with You Indoors or Outdoors
Built-in handles make it easy for you to carry the GC1800L wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. It also runs quietly. The portable power station weighs 42.7 pounds (19.4 kilograms).

Package Includes

  • GC1800L Portable Power Station, 1800W
  • AC power adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332291028
Product TypePortable Power Station
Charging Form FactorDirect Plug-In
Device CompatibilityAmazon Kindle; Chromebook; Computer; Laptop; Phone; Radio; Tablet
TechnologyUSB
Country/RegionNorth America
INPUT
Input PhaseSingle-Phase
Power Input ConnectionsDC7909; IEC-320-C14
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-120 VAC, 60Hz, 15A
AC Power Adapter Cord Length (ft.)6.56
Solar PanelSupports up to 400W input.
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VDC)40-57.6
Input Cord Length (ft.)6.56
OUTPUT
Power Output Connections(4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
Frequency Compatibility60 Hz
Pure Sine Wave Output  Yes
Output (Watts)1800
Output AC Waveform (Battery Mode)Pure Sine wave
Output Receptacles(4) 5-20R
Continuous Output Capacity (Watts)1800
Peak Output Capacity (Watts)3000
Overload ProtectionOver current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
Output Voltage (VDC)12.6
BATTERY
Battery TypeLithium-ion (LiFePO4)
Battery Charge4000 cycles
Lithium BatteriesYes
Internal Battery DetailsLiFePo, Prismatic Cell, UL 1973
Battery Recharge Time1.7 hours
Battery Recharge OptionsAC Outlet; Solar Panel
Capacity (Wh)1229
VOLTAGE REGULATION
Overvoltage Correction  Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V
CONNECTIONS
Number of Ports13
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDisplays input, output, status alerts and battery information
LED IndicatorsShort-press LED light button to switch four gears, which are low light, medium light, high light, SOS and light off. Long-press LED light button to exit AC automatic shutdown setting to toggle the battery icon flash.
CHARGING
Number of Charging Ports13
Total Charging Amps78
Total Charging Watts1500
Charging MethodAC
Charging Port Type(4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
Charging Ports Details

AC Output x4 (Inverter Mode)
Pure Sine-Wave, Total 1800W (Peak 3000W), 120V~, 60 Hz, 15A
AC Output (Bypass Mode)
100-120V~, 60 Hz, 1500W Max., 12A Max.
USB-A1/A2
5V DC 3A; 9V DC 2A; 12V DC 1.5A, 18W Max.
USB-A3/A4
5V DC 2.4A, 12W Max.
USB-C1/C2
5/9/12/15V DC 3A; 20V DC 5A, 100W Max.
Auxiliary Power Outlet*
12.6V DC 10A, 126W Max.
DC5521 Output X2*
12.6V DC 3A

Smart Charging DetailsSimultaneous charge / discharge at the same time, supports PV + AC charging - 1.7 hours to full charge in fast charge mode.
Compatible DevicesChromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
ColorBlack
Cooling MethodAir
Shipping Dimensions (hwd / in.)18.70 x 13.80 x 15.90
Shipping Weight (lbs.)48.50
Unit Dimensions (hwd / in.)17.000 x 10.600 x 11.800
Unit Weight (lbs.)35
ENVIRONMENTAL
Operating Temperature Range68° to 86°F (20° to 30°C)
Storage Temperature Range-4° to 113°F (68° to 86°F preferred) -20° to 45°C (20° to 30°C preferred)
Operating Humidity Range10%-85% (non-condensing)
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)14mS
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; UL 2743
Product ComplianceFCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black P024-010 P024-010 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black P024-015 P024-015 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C Universal Dock, Dual Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1 Hub, GbE, 100W PD Charging U442-DOCK24DL2A U442-DOCK24DL2A USB-C Universal Dock, Dual Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1 Hub, GbE, 100W PD Charging
USB-C Dock, Triple Display - 4K HDMI & DP, VGA, USB 3.x (5Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging U442-DOCK7D-B U442-DOCK7D-B USB-C Dock, Triple Display - 4K HDMI & DP, VGA, USB 3.x (5Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging
USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, Black U444-06N-HGUB-C U444-06N-HGUB-C USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, Black
USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White U460-002-2AM-C U460-002-2AM-C USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White
3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver U460-003-3A1G U460-003-3A1G 3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver
6-Port Slim USB Hub, USB 3.2 Gen 2 (10 Gbps) and USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black U460-006-5A1C U460-006-5A1C 6-Port Slim USB Hub, USB 3.2 Gen 2 (10 Gbps) and USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.