Part Number: SRWBUNVCPLR
- Connects wire mesh cable tray sections in a ceiling, floor or wall installation
- Allows you more flexibility in routing custom cable management applications
- Made from resilient black powder-coated metal designed to last
- Includes 50 couplers, each with a mounting nut and bolt for quick installation
- 5-year limited warranty
Features
System Requirements
Package Includes
- (50) Couplers
- (50) M6 flange nuts
- (50) M6 x 20 carriage bolts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240361 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 1.90 x 3.40 x 12.40 |
| Unit Dimensions (hwd / in.) | 0.232 x 1.232 x 0.708 |
| Unit Weight (lbs.) | 2.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images