Part Number: SRWBLCPLR
- Securely connects wire mesh cable tray sections in ceiling, floor and wall installations
- Allows you more flexibility in routing custom cable management applications
- Includes 2 couplers, each with a mounting nut and bolt for quick installation
- 5-year limited warranty
Features
System Requirements
Package Includes
- L connector
- (2) Couplers
- (2) M6 flange nuts
- (2) M6 x 20 carriage bolts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240408 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 9.84 x 5.91 x 1.57 |
| Unit Dimensions (hwd / in.) | 0.708 x 4.920 x 4.920 |
| Unit Weight (lbs.) | 0.331 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images