Part Number: 9PXMSPPM TAA
Provides sine wave output for mission-critical IT installations, edge networks and other advanced network applications.
- Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
- N+X redundancy for power and logic eliminates system-level single point of failure
- Hot-swappable module can be added or replaced without powering down UPS system
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Power Module for Scalable, Modular 9PXM UPS Systems
This split-phase power module is a plug-and-play solution for your Eaton 9PXM UPS system. Because the UPS system allows you to expand backup power capacity and redundancy to fit your specific needs, you can scale up its power rating by adding hot-swappable 9PXMSPPM power modules. You can add or replace modules without powering down or putting the UPS system into bypass mode.
N+X Redundancy for Power and Logic
Each 4kVA power module acts on its own to provide N+X redundancy in the UPS system, eliminating a single point of failure. When the UPS system is redundant, each 9PXMSPPM power module shares the load requirements equally. If one power module fails or is removed, the remaining modules will pick up the load and keep the UPS system in normal operation mode.
TAA-Compliant for GSA Schedule Purchases
The 9PXMSPPM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 743172091437 |
| UPS Type | On-Line |
| Accessory Type | Power Module |
| Accessory Class | UPS Accessories |
INPUT
| Input Phase | Single-Phase |
| Nominal Input Voltage(s) Supported | 110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC |
| UPS Input Connection Type | Hardwire |
OUTPUT
| Output Capacity (VA) | 4000 |
| Output Capacity (kVA) | 4 |
| Output Capacity (Watts) | 3600 |
| Output Capacity (kW) | 3.6 |
| Power Factor | 0.9 |
| Frequency Compatibility | Supports 50 to 60 Hz and 60 to 50 Hz conversion |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 110V; 120V; 127V; 208V; 220V; 240V |
| Output Receptacles | Hardwire |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Rackmount |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| UPS Power Module Weight (kg) | 10.21 |
| UPS Power Module Weight (lbs.) | 22.5 |
| Unit Dimensions (hwd / in.) | 6.000 x 8.500 x 23.000 |
| Unit Weight (lbs.) | 26.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 5-95% non-condensing |
APPLICATIONS
| UPS Applications | Large Network; Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000; UL Listed; cUL Listed |
| Product Compliance | FCC (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images