Part Number: SRWBAXISCPLR
- Connects wire mesh cable tray sections at an angle along your data center’s floor or wall
- Accommodates an M6 threaded rod to help secure your cable tray to the ceiling
- Allows you more flexibility in routing custom cable management applications
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
Features
System Requirements
Package Includes
- Axis coupler
- M6 flange nut
- M6 x 20 carriage bolt
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332248169 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.91 x 5.12 x 1.57 |
| Unit Dimensions (hwd / in.) | 0.350 x 2.320 x 1.730 |
| Unit Weight (lbs.) | 0.198 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images