Part Number: SRWBTLCPLRBS
- Safely connects a straight line of wire mesh cable trays along a ceiling, floor or wall
- Allows you more flexibility in routing custom cable management schemes
- Snaps easily into position with no mounting hardware needed
- 5-year limited warranty
Features
System Requirements
Package Includes
- SRWBTLCPLRBS Coupler base
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240392 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 5.12 x 1.57 |
| Unit Dimensions (hwd / in.) | 2.520 x 2.170 x 0.374 |
| Unit Weight (lbs.) | 0.077 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images