Part Number: SRFC5CPL10
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires SRFC5CPL5 and SRFC10CPL10 couplers
- 5-year limited warranty
Features
System Requirements
- SRFC5CPL5 and SRFC10CPL10 couplers
Package Includes
- SRFC5CPL10 Adapter Fitting, 120 to 240 mm
- (8) Round shank screws
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240866 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 11.40 x 8.46 x 5.12 |
| Unit Dimensions (hwd / in.) | 4.800 x 9.500 x 8.100 |
| Unit Weight (lbs.) | 0.767 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |