Part Number: SRFC5CPL5
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- 5-year limited warranty
Features
System Requirements
Package Includes
- Coupler, 120 mm
- (8) Round shank screws
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240842 |
| Product Type | Coupler |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Coupler |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 3.46 x 7.16 x 5.03 |
| Unit Dimensions (hwd / in.) | 4.800 x 6.700 x 3.300 |
| Unit Weight (lbs.) | 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |