Part Number: P504-010
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- VW-1 and CM Rated Jacketing
- 3.5mm Stereo Plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Extend both Video and Audio signals
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
- HD15 male to HD15 male molded connectors
- Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
- VW-1 and CM Rated Jacketing
Specifications
OVERVIEW
| UPC Code | 037332135797 |
| Product Type | Passive Cable |
| Technology | Coax; VGA/SVGA; Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side A - Connector 2 | 3.5MM (MALE) |
| Side B - Connector 1 | HD15 (MALE) |
| Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 10.000 x 8.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |