Part Number: SUWL520C-5
This Model has been retired and has not been replaced. More information for the SUWL520C-5 is available on the model support page
Overview
120V single phase whip with L5-20R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 5-ft. (1.52 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks. L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection.
Features
- 120V single phase whip with L5-20R outlet
- Distributes power from 3 phase distribution cabinet to critical equipment racks
- 5-ft. (1.52 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks
- L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection
Specifications
OVERVIEW
| UPC Code | 037332156068 |
| Accessory Type | Single-Phase Whip Cable |
| Accessory Class | PDU Accessories |
INPUT
| Input Connection Type | Hardwire (3 wire - L, N, G) |
OUTPUT
| PDU Recommendation Notes | Compatible with all PDU brands fitted with a L5-20P (20A 120V) input plug, including Tripp Lite PDU1220T , PDU1420T , PDUNV , PDUV20 , PDUMH20 , PDUMV20 , PDUMNH20 , PDUMNV20, PDUMH20NET and PDUMV20NET |
| Output Receptacles | (1) L5-20R |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 5 |
| Shipping Dimensions (hwd / in.) | 12.00 x 12.00 x 6.00 |
| Shipping Weight (lbs.) | 4.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images