Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
UPS backup battery replacement breathes new life into select Tripp Lite UPS systems whose internal batteries are expired or weak.
  • Replacement battery backup for select battery-door-equipped UPS systems
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery requires no regular maintenance
  • Ships fully assembled and ready for immediate installation to prevent downtime
  • Reusable packaging allows you to easily send expired batteries to recycling center
  • 18-month limited warranty

Features

UPS Replacement Battery Cartridge for Select UPS Systems
This UPS backup battery replacement is compatible with SMART1200LCD, SMART1500LCD, SMART1500LCDXL and SMX1500LCD UPS systems—the versions equipped with battery access doors only. Earlier versions of these models without a battery door are not compatible with the RBC1500. Please verify UPS compatibility as labeled on the UPS prior to ordering.
Carefully Screened and Certified
Built to function in a wide range of operating temperatures, the RBC1500 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications.
Ready for Immediate Installation
The leakproof, no-maintenance RBC1500 comes pre-assembled and pre-wired for quick and easy installation in your UPS system with battery access door. Reusable packaging holds expired batteries for delivery to the nearest recycling center.

System Requirements

  • SMART1200LCD, SMART1500LCD, SMART1500LCDXL and SMX1500LCD UPS system equipped with battery access door

Package Includes

  • RBC1500 UPS Battery Replacement (pre-assembled battery pack with 2 12V batteries)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332214706
BATTERY
DC System Voltage (VDC)24
Included Battery SetContains (2) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 to 5 years typical, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)6.50 x 8.07 x 12.60
Unit Dimensions (hwd / in.)2.640 x 6.020 x 7.910
Unit Weight (lbs.)11.75
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
SmartPro LCD 120V 1200VA 700W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets, TAA SMART1200LCD SMART1200LCD SmartPro LCD 120V 1200VA 700W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets, TAA
Smart LCD 1500VA 900W 120V Line-Interactive UPS - 8 Outlets, USB, DB9, 2U Rack/Tower, TAA SMART1500LCD SMART1500LCD Smart LCD 1500VA 900W 120V Line-Interactive UPS - 8 Outlets, USB, DB9, 2U Rack/Tower, TAA
SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, Extended Runtime, 2U Rack/Tower, LCD, USB, DB9, 8 Outlets, TAA SMART1500LCDXL SMART1500LCDXL SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, Extended Runtime, 2U Rack/Tower, LCD, USB, DB9, 8 Outlets, TAA
1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower SMX1500LCD SMX1500LCD 1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.