Part Number: RBC72S
Extends the battery life of select Tripp Lite SmartOnline UPS systems.
- Replacement internal battery for select UPS systems
- Rugged leakproof construction
- No maintenance required
- Wide range of operating temperatures
- Preassembled and prewired for immediate installations
- 18-month limited warranty
Overview
Features
- Screened and certified to restore UPS system’s runtime performance to original specs
- compatible with SU3000RTXLCD2U, SU3000LCD2UHV, SUINT3000LCD2U and other models recommending its use
- Preassembled and prewired for immediate installation
- Designed for a wide range of operating temperatures
- Rugged leakproof construction
- No maintenance required
- Reusable packaging for delivering expired batteries to recycling center
Specifications
OVERVIEW
| UPC Code | 037332189172 |
BATTERY
| DC System Voltage (VDC) | 72 |
| Included Battery Set | Contains (6) 12V 9AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.50 x 12.00 x 21.26 |
| Shipping Weight (lbs.) | 39.68 |
| Unit Dimensions (hwd / in.) | 2.660 x 8.340 x 17.910 |
| Unit Weight (lbs.) | 37.26 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 10,000 ft. |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SU3000LCD2UHV | 208/240V 3000VA 2.7kW Double-Conversion UPS - 8 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U | |
| SU3000RTXLCD2U | SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower | |
| SUINT3000LCD2U | SmartOnline 3000VA 2700W 208/230V Double-Conversion UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower |
Documents & Downloads
Documentation
Useful Web Pages
Product Images