Part Number: U022-010-COIL
Connects high-speed USB 2.0 peripherals with a USB-B port to your computer, laptop or other compatible USB-A device. Ideal for printers and scanners.
- Supports data transfer rates up to 480 Mbps
- Molded nickel-plated connectors
- Twisted 28/24 AWG data/power lines
- 10-ft. (3.05 m) cable is coiled to take up less space
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U022-010-COIL USB 2.0 Hi-Speed A/B Coiled Cable (M/M) connects your computer, laptop or other compatible USB-A device to a USB-B peripheral, such as printers and scanners. This 10-ft. (3.05 m) cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.
The specially coiled cable takes up much less space than a regular 10-ft. (3.05 m) cable. It also resists tangles and knots, making it convenient to store in your car or carry in your purse, backpack or laptop bag.
Molded nickel-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- Ideal for printers and scanners
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
Coiled to Take Up Less Space than Regular 10-ft. (3.05 m) Cable
- Resists tangles and knots
- Stores perfectly in car, purse, backpack or laptop bag
First-Rate Construction for Superior Signal Transfer
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Device requiring USB cable
- USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller
Package Includes
- U022-010-COIL USB 2.0 Hi-Speed A/B Coiled Cable (M/M), 10-ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 037332197283 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
| Shipping Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 0.500 x 7.000 x 9.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |