Part Number: U021-003
- Includes superior foil shielding for reliable, error-free data communications
- Features gold plated copper contacts for superior conductivity
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Molded connectors and integral strain relief for extra durability and long life
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This USB 2.0 A/B device cable has been tested meets or exceed the USB 2.0 performance criteria. Connects a USB device to a USB port on a computer or hub. Backward compatible with older USB 1.1 applications as well. All USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- USB 2.0 Tested
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold plated copper contacts for superior conductivity
- Molded connectors and integral strain relief for extra durability and long life
Specifications
OVERVIEW
| UPC Code | 037332119421 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Gray |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.09 |
| Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |