Part Number: UR022-006-RA
Reversible Right / Left Angle USB "A" connector plugs in any direction
- 6-ft. (1.83 m), USB 2.0, Right / Left Angle A to B Peripheral device cable
- Universal, Reversible "A" connector allows plugging in any direction
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6ft, USB 2.0 Right / Left Angle A-Male to B-Male, with Universal / Reversible "A" connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
System Requirements
- Any USB device requiring a USB cable
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- Universal Reversible USB 2.0 Right / Left Angle A-Male to B-Male Device Cable - 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332179470 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Angled |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
Product Videos
- Reversible USB Cables
https://tripplite.eaton.com/video/reversible-usb-cables/63591
Product Images