Part Number: U280-C02-S-QC3
Quick Charge 3.0 and auto-sensing USB-A ports allow you to charge 2 mobile devices, such as a tablet and cell phone, in your vehicle at the same time. Qualcomm Quick Charge 3.0 charges up to four times faster than conventional USB charging.
- Qualcomm Quick Charge 3.0 Class A 5/9/12V technology
- Quick Charge 3.0 charges up to four times faster than conventional USB charging
- Ideal for cell phones, tablets, e-readers and MP3 players
- Auto-sensing port provides power output up to 5V 2.4A
- Works with any standard 12V DC vehicle power outlet
- Compatible with Apple, Android and other platforms
- 2-year limited warranty
Overview
The U280-C02-S-QC3 Dual-Port USB Car Charger lets you quickly and safely charge two USB-powered mobile devices in your vehicle at the same time. You and your passenger can connect your cell phones simultaneously to ensure full charges when you reach your destination.
Also recommended for tablets, MP3 players and other USB devices, the U280-C02-S-QC3 features one Quick Charge 3.0 port for rapid charging of compliant devices. Available outputs include 3.6–6.5V 3A, 6.5–9V 2A and 9–12V 1.5A.
The second USB port features built-in auto-sensing technology that detects the connected device and automatically adjusts to the appropriate power level up to 5V 2.4A, perfect for fast-charging tablets and e-readers. It’s also compatible with both Apple and Android, as well as other platforms.
This ultra-compact charger works with any standard 12V DC vehicle power outlet. A front-facing LED indicates successful charging.
Features
- Recommended for cell phones, tablets, e-readers and MP3 players
- Qualcomm Quick Charge 3.0 Class A 5/9/12V technology
- Quick Charge 3.0 charges up to four times faster than conventional USB charging
- Auto-sensing USB port detects connected device and adjusts to proper power level up to 5V 2.4A
- Compatible with Apple, Android and other platforms
- Works with any standard 12V DC vehicle power outlet
- LED indicates successful charging
Specifications
OVERVIEW
| UPC Code | 037332197399 |
| Product Type | Car Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC |
| Input Plug Type | Car Auxiliary Power Outlet |
OUTPUT
| Overload Protection | Yes |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | Car Cigarette Lighter |
| Side B - Connector 1 | (2) USB A (FEMALE) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3.5A |
| Total Charging Watts | 30 |
| Charging Method | USB |
| Charging Method Detail | Quick Charge 3.0 |
| Charging Port Type | (2) USB A (FEMALE) |
| Charging Ports Details | USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A |
| Charging Ports / Amps | (1) 2.4A; (1) 3A / 2A / 1.5A |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 5.91 x 3.94 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 30% to 90% RH, Non-Condensing |
| Storage Humidity Range | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | 3.0 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| UR030-001 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images