Part Number: A102-04M
- Superior-grade optical fiber and precision polished optical terminations
- Best possible sound quality through digital fiber optic signals
- Immune to all forms of EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Ultra flexible PVC jacket construction makes installation easy, even in hard to reach areas
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
System Requirements
- Home Theater or Stereo equipment with Toslink capabilities
Package Includes
- 4-meter Toslink Digital Optical Audio Cable
Specifications
OVERVIEW
| UPC Code | 037332121929 |
| Technology | Toslink/SPDIF; Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | TOSLINK (MALE) |
| Side B - Connector 1 | TOSLINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 13.1 |
| Shipping Dimensions (hwd / in.) | 0.10 x 5.00 x 7.20 |
| Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |