Part Number: P314-006
- Audio Cable Y Adapter 3.5mm-M/(2) RCA-M - 6 ft.
- Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
- Perfect for your PC, notebook, MP3 player or iPod
- Molded cable with built-in strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Six-foot (1.8 meters) audio Y splitter/adapter cable. This cable has a 3.5 mm plug on one end and two RCA plugs on the other. Enables a PC sound card, portable CD player, MP3 player, iPod or any other audio device with a 3.5 mm mini-stereo jack to connect to an audio device with RCA audio inputs or an audio device with RCA audio inputs to connect to a PC sound card, portable CD player, MP3 player, iPod or any audio device with 3.5 mm mini-stereo jack.
Features
- Molded cables with built-in strain relief
- 3.5mm (male) to (2x) RCA (male)
Specifications
OVERVIEW
| UPC Code | 037332012142 |
| Product Type | Passive Cable |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | (2) RCA (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |