Part Number: T020-001-SC62

Converts FC connector on Tripp Lite Multi-Function Optical Fiber Cable Tester to an SC connector. Ideal for cable installers or anyone else working in telecom or LAN environments.
- Converts native FC jack to an SC female connector
- FC male plug connects to fiber cable tester’s FC female jack
- Perfect for 62.5/125 multimode cable testing
- Included dust caps keep connectors clean
- For use with T020-001-PSF Optical Fiber Cable Tester
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The T020-001-SC62 FC to SC 62.5/125 Adapter converts a native FC fiber female port on the T020-001-PSF Multi-Function Optical Fiber Cable Tester to an SC female port for 62.5/125 multimode cable testing. “62.5/125” is clearly labeled on the unit to differentiate the T020-001-SC62 from other adapters. Included dust caps keep the connectors clean when not in use.
Features
- Ideal for cable installers or anyone else working in telecom or LAN environments
- Perfect for 62.5/125 multimode cable testing
- FC male plug connects to cable tester’s FC female jack
- Included dust caps keep connectors clean
- For use with T020-001-PSF Multi-Function Optical Fiber Cable Tester
System Requirements
- T020-001-PSF Multi-Function Optical Fiber Cable Tester
Package Includes
- T020-001-SC62 FC to SC 62.5/125 Adapter
Specifications
OVERVIEW
UPC Code | 037332197610 |
Technology | Multimode |
PHYSICAL
Color | Silver |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
Model Number | Description | |
---|---|---|
T020-001-PSF | Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator |