Part Number: TLP310U30CLAMPB
Clamps safely to your workstation to protect your electronics against surges and charge your mobile devices.
- Clamps to most flat surfaces to keep outlets and mobile devices within easy reach
- 3 NEMA 5-15R outlets power most computers, monitors and other electronic devices
- 2 USB-C ports feature 30W for charging smartphones and other mobile devices
- 900 joules protect your valuable electronics against dangerous surges and spikes
- 10 ft. braided input cord allows flexibility in placing devices away from wall outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Features
3-Outlet Surge Protector with USB-C Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a surge protection rating of 900 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP310U30CLAMPB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, router, desk lamp or other home/office electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is separated from the others to allow connection of a bulky transformer without blocking adjacent outlets.
USB-C Ports Support up to 30W for Rapid Charging
Two USB-C ports share Power Delivery (PD) charging output up to 30W, which is sufficient for fast-charging and powering smartphones, tablets and other mobile devices.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Clamps Firmly to Your Workstation for Easy Access
The TLP310U30CLAMPB features an adjustable mounting clamp, which attaches to a desk, table or other flat surface from .04 to 2.2 inches (1 to 56 millimeters). The 10-foot (3-meter) braided input cord with NEMA 5-15P right-angle plug allows you some flexibility in placing the surge suppressor away from the nearest wall outlet.
Package Includes
- TLP310U30CLAMPB 3-Outlet Surge Protector
- Desk clamp
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332290540 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Cord Length Details | Strip |
| Voltage Compatibility (VAC) | 125 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1875 |
| Output Receptacles | (3) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | X1 Green LED - Protected |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 2 USB-C ports 3.1A per port |
| Charging Method | USB |
| Charging Port Type | (2) USB C (FEMALE) |
| Charging Ports / Amps | (2) 3.1A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 900 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500,500,500 |
| EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black braided cord |
| Housing Color | Black |
| Included Mounting Accessories | Desk Clamp. Clamping Range .4" to 2.2" |
| Mounting Holes or Slots | No |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 8.30 x 3.94 x 2.17 |
| Shipping Weight (lbs.) | 1.98 |
| Unit Dimensions (hwd / in.) | 7.680 x 2.750 x 1.910 |
| Unit Weight (lbs.) | 1.73 |
FEATURES & SPECIFICATIONS
| Mounting Accessory Included | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); UL 962A |
| Product Compliance | FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images