Part Number: PS2408RA
The PS2408RA power strip provides horizontal or vertical power distribution for rack-mount, raceway and workbench applications in a convenient 24-inch mountable housing.
- Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
- 24-in mountable housing with 8 right-angle NEMA 5-15R receptacles, right-angle plug and a 15-ft. (4.57 m) power cord
- Lighted, covered On/Off switch and 15-amp circuit breaker
- Sturdy construction and heavy-duty, all-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The PS2408RA provides a 15-amp, 120v power strip with 8 right-angle NEMA 5-15R receptacles in a rugged, all-metal, mountable housing. It allows for both vertical and horizontal mounting, making it ideal for a variety of uses including office, rack-mount, workbench, industrial and telecom applications. With a right angle NEMA 5-15P plug and 15-ft. (4.57 m) power cord, you don't have to install the PS2408RA next to outlets you already have; it can be mounted across the room and deliver reliable service where you need it most. A lighted and covered On/Off switch helps prevent accidental shut-offs, while a 15-amp circuit breaker guards against dangerous circuit overloads. Its sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
Features
Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, PS2408RA is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS2408RA to be installed wherever reliable, multi-outlet power distribution is required.
Extra Long Power Cord: Install the PS2408RA far away from its power source and provide power distribution to previously un-powered areas with the extra long, 15-ft. (4.6 m) power cord. The PS2408RA can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.
Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS2408RA is operational with a glance. A built-in, 15-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS2408RA when it detects that the equipment load is drawing too much power.
Heavy-Duty Housing: The PS2408RA's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.
Specifications
OVERVIEW
| UPC Code | 037332187451 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (8) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (8) Yes |
| Right-Angle Outlets | Yes |
| Outlet Spacing | 2.48 in. |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| Power Cord Color | Black |
| Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
| Housing Color | Silver |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 2.48 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 2.40 x 4.61 x 28.19 |
| Shipping Weight (lbs.) | 3.14 |
| Unit Dimensions (hwd / in.) | 1.250 x 1.680 x 24.520 |
| Unit Weight (lbs.) | 2.71 |
| Outlet Spacing | 2.48 in. |
| Mounting Details | Includes mounting clips |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images