Part Number: PS3612B
Connect up to 12 electrical devices to a single AC wall socket. Ideal for connecting appliances, power tools, lighting and other electrical equipment in your home, office or work site.
- 12 NEMA 5-15R outlets accommodate most AC adapters
- 15A resettable circuit breaker
- 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug
- Lighted on/off switch with clear plastic cover
- 36 in. housing designed for vertical or horizontal mounting
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The PS3612B 12-Outlet Vertical Power Strip is a reliable 120V 1800W power strip that lets you connect up to 12 electrical devices to a single AC wall socket. With a NEMA 5-15P plug and 15-ft. (4.57 m) AC power cord that reaches distant outlets and provides flexibility in placing the unit, this power strip is ideal for use with appliances, power tools, lighting and other electrical equipment in homes, offices and work sites.
Your components plug into 12 NEMA 5-15R outlets designed to accommodate most AC adapters and transformers. Outlets are spaced 2.638 inches apart from center to center. Resettable 15A circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Switch's clear plastic cover prevents accidental shutdown.
Use the included hardware to mount the PS3612B in a horizontal or vertical position above your workbench, beneath your retail display, behind your desk or near your 19-inch rack enclosure. Its heavy-duty all-metal 36-inch black housing stands up to demanding network, laboratory or factory environments.
Features
- 12 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices
- Spaced 2.638 in. apart to accommodate most AC adapters and transformers
Premium Safety Features
- Lighted on/off switch provides one-touch control over connected equipment
- Clear plastic switch cover prevents accidental shutdown
- Resettable 15A circuit breaker protects outlets against overloads
Fits Effortlessly Into Your Home, Office or Work Site
- 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug long enough to reach distant outlets
- Designed for vertical or horizontal mounting using included hardware
- Black all-metal 36 in. housing stands up to rugged network, lab or factory environments
Specifications
OVERVIEW
| UPC Code | 037332199836 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (12) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (6) Yes |
| Outlet Spacing | 2.638 in. |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Power Cord Color | Black |
| Form Factors Supported | Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications |
| Housing Color | Silver |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 2.63 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 2.50 x 3.40 x 40.00 |
| Shipping Weight (lbs.) | 3.70 |
| Unit Dimensions (hwd / in.) | 1.750 x 36.000 x 1.250 |
| Unit Weight (lbs.) | 3.8 |
| Outlet Spacing | 2.638 in. |
| Mounting Details | Includes mounting clips |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |