Part Number: TLM704SA
Safety surge protector safeguards your electronics against surges, spikes and line noise in industrial facilities and other harsh environments.
- 7 NEMA 5-15R outlets distribute AC power to connected workplace equipment
- 450 joules protect your valuable electronics against dangerous surges and spikes
- 4 ft. input cord with NEMA 5-15P plug connects to a nearby wall outlet
- Durable metal housing designed to stand up to harsh environments, such as factories
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
Industrial-Grade Surge Protector Safeguards Your Sensitive Electronics
Ideal for your factory floors, basements, garages, warehouses, automotive plants and other industrial facilities, this Protect It!® safety surge protector features a surge suppression rating of 450 joules to defend your sensitive components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLM704SA protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your air compressor, power tools, work lights, pumps and other electronics into seven NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is separated from the others to allow connection of bulky transformers without blocking adjacent outlets. Four safety covers are included to shield unused outlets from dust and other debris.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
The TLM704SA filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features
The lighted on/off switch with integrated circuit breaker provides one-touch control over connected equipment. An LED lets you know when your connected devices are properly protected. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The TLM704SA also complies with OSHA color guidelines that alert you to hazardous conditions that may cause minor or moderate injury.
Versatile Surge Protector Provides Multiple Installation Options
This industrial-grade surge protector with four-foot AC input cord and NEMA 5-15P plug connects to a nearby wall outlet. Keyhole slots integrated into the bottom panel provide convenient wall or desk mounting options for the yellow metal housing.
Package Includes
- TLM704SA 7-Outlet Industrial Safety Surge Protector
- (4) Safety covers
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332285164 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 60000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 4 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (7) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | Combo power switch and circuit breaker |
| Transformer Accommodation | (4) Yes |
| Outlet Orientation | 1 single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2 position lighted on/off power switch |
| Diagnostic LED Details | 1 green "protected" LED confirms surge suppression is present |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1500 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| EMI / RFI Filtering | Up to 20 dB |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Color | Black; Yellow |
| Material of Construction | Metal |
| Wire Gauge (AWG) | 14 AWG |
| Power Cord Color | Yellow |
| Housing Color | Black; Yellow |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | 167mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 14.00 x 4.60 x 1.34 |
| Shipping Weight (lbs.) | 2.10 |
| Unit Dimensions (hwd / in.) | 12.100 x 2.300 x 1.400 |
| Unit Weight (lbs.) | 1.3 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1363; UL 1449 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Product Images