Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$42.20 Avg. Price

Durable all-metal industrial power strip distributes power to appliances, power tools, lights and other heavy-duty electrical equipment in industrial and commercial settings.

  • 3 NEMA 5-15R outlets with 1.75 in. center-to-center spacing
  • 15A resettable circuit breaker
  • Lighted on/off switch with transparent safety cover
  • Heavy-duty all-metal housing
  • 9-ft. (2.74 m) power cord with NEMA 5-15P plug

Overview

The 3SP9 3-Outlet Industrial Power Strip is the perfect power distribution solution for appliances, power tools, lighting and other electrical equipment in both industrial and commercial settings. Its rugged all-metal housing is designed for demanding environments, making it ideal for a factory floor, warehouse, server room or commercial space. Keyhole mounting tabs let you install the 3SP9 wherever convenient—on a wall, floor, workbench or under a counter.

Three NEMA 5-15R outlets are arranged in standard 1.75-inch center-to-center spacing for easy connection to equipment. A built-in unfiltered electrical pass through makes the 3SP9 ideal for distributing alternate waveform power from a UPS system or generator to connected equipment. The long nine-foot (2.7-meter) power cord with NEMA 5-15P plug lets the 3SP9 be mounted away from the power source for maximum convenience and flexibility.

A built-in 15A circuit breaker detects dangerous overloads that could damage valuable equipment and immediately shuts down the 3SP9. A transparent switch cover protects against accidental shutdowns. A lighted on/off switch confirms at a glance that the power strip is operating.

Features

Perfect Worksite Power Distribution
  • Ideal for powering appliances, power tools, lighting and other electrical equipment
  • 3 NEMA 5-15R outlets with 1.75 in. center-to-center spacing
  • 9-ft. (2.74 m) power cord with NEMA 5-15P plug
  • Meets UL1363 (USA) and cUL (Canada) certifications

Premium Safety Features
  • 15A resettable circuit breaker prevents dangerous overloads
  • Transparent switch cover eliminates accidental shutdowns
  • Lighted on/off switch confirms operation at a glance

Unfiltered Electrical Pass Through
  • Distributes alternate waveform power from UPS system or generator to connected equipment

Heavy-Duty All-Metal Housing
  • Designed for demanding environments, such as factories, warehouses, server rooms and commercial spaces
  • 8.6 in. length for minimal footprint
  • Keyhole mounting tabs for installation on a wall, floor, workbench or under a counter

Package Includes

  • 3SP9 3-Outlet Industrial Power Strip, 9 ft. (2.7 m) Cord
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189653
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)9
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
Outlet OrientationSingle row of 3
Outlet Spacing1.75 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
ColorGray
Material of ConstructionMetal
Power Cord ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 5.70 x 10.20
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)1.500 x 8.750 x 2.500
Outlet Spacing1.75 in.
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.